The AG7648V2 is the next generation leaf switch for Data Center Networks, as well as for common Enterprise Core/Aggregation network deployments. This switch leverages the 100G technology (4x25G Serdes) to offers 48-port 10G SFP+ and 6-port 100G QSFP28 in a compact 1RU form factor.
The AG7648V2 is SDN capable which supports ONIE and other open-source software for today’s open network Ecosystem. It also provides comprehensive capability on layer 2 and layer 3 features, including SNMP, Spanning Tree, VLAN, QinQ, Trunk, QoS, RIP, OSPF, IGMP, DVMRP, PIM-DM, PIM-SM, Access Control, and etc. This product which aims for Data Center Networks also supports advanced features such as TRILL, PFC, VEPA, QCN, VxLAN, and NVGRE to meet the high-demanding Data Center high performance and virtualization requirement. Additionally, the advanced programmability feature of this switch allows users to customize specific features they need to better manage the network traffics.
Ports
- 48x 10GbE SFP+ and 6x 100GbE QSFP28 ports
- 1x RJ45 OOB management port
- 1x RJ45 Console port
- 1x USB port
Performance (Subject to NOS)
- Switching Chip: Broadcom Trident 3 BCM56771
- Switching Capacity: 1080Gbps switching bandwidth
- Forwarding rate: 1071 Mpps
- Packet Buffer Memory: 32MB
- Jumbo Frame support: Up to 12Kbyte
- MAC Address: Max 288K
- LPM Routes Support: without uRPF IPv4 324K; IPv4/64 168K
- L3 Hosts: IPv4 Max 168K, IPv6 Max 100K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Denverton C3538
- Memory: 16GBx2 DDR4
- SPI-Flash: 32MBx2
- Storage: 64GBx2 m.2. SSD
- BMC: AST2520
Power & Fan
- 4+1 Fan tray modules
- 2 redundant, load-sharing, hot-swappable 550W AC power supplies
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Max. 550W
* Compatible with 550W DC power supply
Supported Optical Transceivers and Cables
SFP+ slot:
- 10GBASE-SR
- 10GBASE-SRL
- 10GBASE-LR
- 10GBASE AOC
- 10GBASE DAC
- 1000BASE-SX
- 1000BASE-LX
QSFP28 slot:
- 100GBASE-SR4
- 100GBASE-LR4
- 100GBASE AOC
- 100GBASE DAC
- 100G to 4x25G AOC
- 100G to 4x25G DAC
- 40GBASE-SR
- 40GBASE-LR4
- 40GBASE AOC
- 40GBASE DAC
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical
- Dimension (WxDxH): 438.5x460x43 mm
- Weight: 8.3 kg
Regulatory Compliance
- Safety: EN 62368-1, UL/CSA 62368-1, IEC 62368-1, CCC
- Emissions: AS/NZS CISPR 22: Class A, ICES-003, Issue Class A, EN 55022: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A
- Immunity: EN 300 386, EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant
* All specifications and figures are subject to change without prior notice.