The AGC032 is a high performance and high-density next-generation switch designed for Data Center network applications. It has Thirty-Two 400GbE QSFP-DD ports which support high-speed data transmission up to 400Gbps per port. In addition to the rich bandwidth and high density, AGC032 is specifically designed for cloud data center requirement with low latency data transmission and state of the art instrumentation feature supported. AGC032 can provide comprehensive support on layer 2 and layer 3 features, including SNMP, Spanning Tree, VLAN, QinQ, Trunk, QoS, RIP, OSPF, IGMP, Access Control, Open Flow, etc. More than that, this product aims to Hyper-Scale Data Center network with supports of advanced features such as MPLS, VxLAN, and NVGRE to meet the high-demanding Data Center’s requirement for virtualization features.

Ports
- 32x 400GbE QSFP-DD ports
- 2x 10GbE SFP+ ports
- 1x RJ45 100/1000BASE-T OOB management port
- 1x RJ45 Console Port
- 1x USB port
Performance (Subject to NOS)
- Switching Chip: Broadcom Tomhawk 3 BCM56980
- Switching Capacity: 12.8 Tbps switching bandwidth (25.6 Tbps Full Duplex)
- Forwarding rate: 19 Bpps
- Packet Buffer Memory: 64MB (Integrated)
- Jumbo Frame: Up to 12Kbyte
- MAC Address: Max 288K
- LPM Routes Support: without uRPF IPv4 324K; IPv4/64 168K
- L3 Hosts: IPv4 Max 168K, IPv6 Max 100K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Broadwell D1527
- SPI-Flash: 32MBx 2
- System Memory: 16GBx2 DDR4
- Storage: 64GBx 2 m.2 SSD
- BMC: AST2520
Supported Optical Transceivers and Cables
- 400GBASE-SR4 (*support max. 12 watts)
- 100GBASE-SR4
- 100GBASE-LR4
- 100G AOC
- 100G DAC
Power & Fan
- 5+1 redundant fan modules
- 2 redundant, load-sharing, hot-swappable 1600W AC power supplies
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Max. 1600W
*Compatible with 1600W DC power supply
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical:
- Dimensions (WxDxH): 438.5x500x43 mm
- Weight: 8.3 kg
Regulatory Compliance
- Safety: EN 62368-1, CAN/CSA C22.2 No. 62368-1-07, IEC 62368-1
- Emissions: AS/NZS CISPR 32: Class A, ICES-003, Issue Class A, EN55032: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A
- Immunity: EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant.

* All specifications and figures are subject to change without prior notice.