The AG9032 V2A is a high performance, high density next generation TOR/Spine switch with target application for Enterprise core, Metro Ethernet and Data Center networks. It has thirty-two100GbE QSFP28 ports which provides 3.2Tbps bandwidth configurable to multi-rate 40/100GbE at desired fabric speed and fulfills ever growing bandwidth demand in modern data center. In addition to rich bandwidth, the AG9032 v2A supports programmability capability; enables future-proof new features and protocols. The AG9032 v2A also has comprehensive capability on layer 2 and layer 3 features, including STP, VLAN, QinQ, Trunk, QoS, LAG, full IPv4/IPv6 routing, RIP, OSPF, IGMP, DVMRP, PIM-DM, PIM-SM, ACL, etc. The AG9032 v2A also aims to next generation network also supports advanced features such as VxLAN, L2GRE, NVGRE, GENEVE, NSH, MPLS, TRIL PPB-TE L2/L2 in L3 Tunneling, Server Virtualization VN-Tag, VEPA, flow control PFC and ETS to meet DCB network requirements. To provide a clear path to software-defined data center, AG9032 v2A supports ONIE for zero touch installation of alternating network operating systems.
Ports
- 32x 100GbE QSFP28 ports
- 1x 10GbE SFP+ ports
- 1x RJ45 100/1000BASE-T OOB management port
- 1x RJ-45 Console Port
- 1x USB port
Performance (Subject to NOS)
- Switching Chip: Broadcom Trident3 BCM56870
- Switching Capacity: 3.2Tbps switching bandwidth (6.4Tbps Full Duplex)
- Forwarding rate: 4762 Mpps
- Packet Buffer Memory: 32MB
- Jumbo Frame: Up to 12Kbyte
- MAC Address: Max 288K
- LPM Routes Support: without uRPF IPv4 324K; IPv4/64 168K
- L3 Hosts: IPv4 Max 168K, IPv6 Max 100K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Broadwell D1527
- SPI-Flash: 32MB
- System Memory: 16GBx2 DDR4
- Storage: 128GB m.2 SSD
- BMC: AST2520
Supported Optical Transceivers and Cables
- 100GBASE-SR4
- 100GBASE-LR4
- 100G AOC
- 100G DAC
- 100G to 4x25G AOC
- 100G to 4x25G DAC
- 40G BASE-SR
- 40G BASE-LR4
- 40G BASE AOC
- 40G BASE DAC
- 40G to 4x10G AOC
- 40G to 4x10G DAC
Power & Fan
- 4+1 redundant Fan modules
- 2 redundant, load-sharing, hot-swappable 650W AC power supplies
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Max. 650W
*Compatible with 800W DC power supply
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical:
- Dimensions (WxDxH): 438.5x460x43 mm
- Weight: 9.0 kg
Regulatory Compliance
- Safety: EN 62368-1, CAN/CSA C22.2 No. 62368-1-07, IEC 62368-1
- Emissions: AS/NZS CISPR 32: Class A, ICES-003, Issue Class A, EN55032: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A
- Immunity: EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant.
* All specifications and figures are subject to change without prior notice.