The AG9064 is a high performance, high density, 2RU, next generation Spine switch with target application for Enterprise Campus Backbone, Data Center and Service Provider deployment. It has sixty-four 100GbE QSFP28 ports which provides 6.4Tbps bandwidth configurable to multi-rate 40/100GbE at desired fabric speed. In addition to rich bandwidth, the AG9064 supports programmability capability, enables future-proof new features and protocols and also has comprehensive capability on layer 2 and layer 3 features, including STP, VLAN, QinQ, Trunk, QoS, LAG, full IPv4/IPv6 routing, RIP, OSPF, IGMP, DVMRP, PIM-DM, PIM-SM, ACL, etc. The AG9064 also aims to next generation network also supports advanced features such as VxLAN, L2GRE, NVGRE, GENEVE, NSH, MPLS, TRIL PPB-TE L2/L2 in L3 Tunneling, Server Virtualization VN-Tag, VEPA, flow control PFC and ETS to meet DCB network requirements. To provide a clear path to software-defined data center, AG9064 supports ONIE for zero touch installation of alternating network operating systems.

Data Center Deployment

Hyper Scale Data Center Application
Ports
- 64 100GbE QSFP28 ports
- 1x RJ45 100/1000BASE-T OOB management port
- 1x RJ45 Console Port
- 1x USB port
Performance (Subject to NOS)
- Switching Chip: Broadcom Tomahawk2 BCM56970
- Switching Capacity: 6.4 Tbps switching bandwidth (12.8 Tbps Full Duplex)
- Forwarding rate: 9.5 Bpps
- Packet Buffer Memory: 42MB
- Jumbo Frame: Up to 12Kbyte
- MAC Address: Max 264K
- LPM Routes Support: without uRPF IPv4 348K; IPv4/64 254K
- L3 Hosts: IPv4 Max 128K, IPv6 Max 64K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Broadwell-DE D1527
- SPI-Flash: 16MBx 2
- System Memory: 16GBx2 DDR4
- Storage: 64GBx2 m.2. SSD
- BMC: AST2520
Supported Optical Transceivers and Cables
- 100GBASE-SR4
- 100GBASE-LR4
- 100G AOC
- 100G DAC
- 100G to 4x25G AOC
- 100G to 4x25G DAC
- 40G BASE-SR
- 40G BASE-LR4
- 40G BASE AOC
- 40G BASE DAC
- 40G to 4x10G AOC
- 40G to 4x10G DAC
Power & Fan
- 3+1 redundant Fan modules
- 2 redundant, load-sharing, hot-swappable 1300W AC power supply
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Max. 1300W
*Compatible with 1300W DC power supply
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical:
- Dimensions (WxDxH): 438.5x500x87.2 mm
- Weight: 13.15 kg
Regulatory Compliance
- Safety: EN 60950-1, CAN/CSA C22.2 No. 60950-1-07, IEC 60950-1
- Emissions: AS/NZS CISPR 32: Class A, ICES-003, Issue Class A, EN55032: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A
- Immunity: EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant.

* All specifications and figures are subject to change without prior notice.