The AG5648 is next generation leaf/ToR switch for Data Center Networks, as well as Enterprise network deployments. It leverage the 100G technology (4x25G Serdes) to provide 48-port 25G SFP28 and 6-port 100G QSFP28 in a compact 1RU form factor with 2.5 times speed upgrade from current 10Gigabits leaf/ToR switch. The 48 ports 25G are backward compatible to 10G and the 100G uplink offer dual speed – 40G and 100G.
The AG5648 is also SDN capable and supports ONIE installer and OpenFlow for today’s open network ecosystem. It also provides comprehensive capability on layer 2 and layer 3 features, including SNMP, Spanning Tree, VLAN, QinQ, Trunk, QoS, RIP, OSPF, IGMP, DVMRP, PIM-DM, PIM-SM, Access Control, etc. This product which aims for Data Center Networks also supports advance features such as MPLS, TRILL, PFC, VEPA, QCN, VxLAN and NVGRE to meet the high-demanding Data Center high performance and virtualization requirement. The AG5648 is excellent choice for next generation hyper scale and medium size datacenters. And Core/Aggregation switches in Enterprise network environment.
Ports
- 48x 25GbE SFP28 and 6x 100GbE QSFP28 ports
- 1 RJ-45 10/100/1000Mbps out-of-band management port
- 1 RJ-45 console Port
- 1 USB port
Performance
- Switching Chip: Broadcom Tomahawk
- Switching capacity: 1.8 Tbps (3.6Tbps Full Duplex)
- Fordwarding rate: 2679 Mpps
- Packet Buffer Memory: 12MB
- Jumbo Frame support: Up to 12Kbyte
- MAC Address: Max 288K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Rangeley C2538
- Memory: 4GB DDR3-SDRAM
- SPI-Flash: 16MB
- Storage: 8GB SSD
Power & Fan
- 4 Fan tray modules
- 1 550W AC power supply and 2nd PSU required for redundancy
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Typical 369W; Max. 550W
- Compatible with 550W DC power supply
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical
- Dimension (WxDxH): 438.5x460x43 mm
- Weight: 7.99 kg
Regulatory Compliance
- Safety: EN 60950-1, UL/CSA 60950-1, IEC 60950-1
- Emissions: AS/NZS CISPR 22: Class A, ICES-003, Issue Class A, EN 55022: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A
- Immunity: EN 300 386, EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant
* All specifications and figures are subject to change without prior notice.