The AG8032 is a high performance top-of-rack (ToR) bare metal switch design for today data centers. The device is pre-loaded with a universal switchOS installer which is able to benefit users to achieve flexibility, scalability, efficiency and cost effectiveness, as well as their own choice of open network operation systems running on Agema’s robust switches. The AG8032 switch has thirty-two 40GbE QSFP ports which provides comprehensive hardware capability on supporting layer 2 and layer 3 features and software application, including SNMP, Spanning Tree, VLAN, QinQ, Trunk, QoS, RIP, OSPF, IGMP, DVMRP, PIM-DM, PIM-SM, Access Control, ... etc.

Ports
- 32x 10/40GbE QSFP+ ports
- 1x RJ45 100/1000BASE-T OOB management port
- 1x RJ45 Console Port
- 1x USB port
Performance
- Switching Chip: Broadcom Trident II
- Switching Capacity: 1.28Tpbs (2.56Tbps Full-duplex)
- Forwarding rate: 1905 Mpps
- Packet Buffer Memory: 12MB
- Jumbo Frame: Up to 12Kbyte
- MAC Address: Max 288K
- L3 Hosts: IPv4 Max 112K, IPv6 Max 56K
- VLAN IDs: 4K
Processor, Memories & Storage
- Processor: Intel Rangley C2338
- System Memory: 8GB DDR3
- SPI-Flash: 16 MB
- Storage: 128GB mSATA SSD
Supported Optical transceivers and Cables
- 40GBASE-SR
- 40GBASE-LR4
- 40GBASE AOC
- 40GBASE DAC
- 40G to 4x10G AOC
- 40G to 4x10G DAC
Power & Fan
- 3 Fan tray modules
- 1 460W AC power supply; 2nd PSU required for redundancy
- Input voltage : AC 100 ~ 240V
- Output voltage: DC 12V
- Power consumption: Typical 209W; Max. 460W
*Compatible with 550W DC power supply
Environmental specifications
- Operating temperature: 0 to 40℃
- Operating relative humidity: 10 to 90% RH
- Storage temperature: -20 to 70℃
- Storage humidity: 5 to 95% RH
Mechanical:
- Dimensions (WxDxH): 438.5x460x43.5 mm
- Weight: 8.05 kg
Regulatory Compliance
- Safety: EN 60950-1, UL/CSA 60950-1, IEC 60950-1, CCC
- Emissions: AS/NZS CISPR 22: Class A, ICES-003, Issue Class A, EN 55022: Class A, VCCI Class A, FCC CFR 47 Part 15, Subpart B Class A, CCC
- Immunity: EN 300 386, EN55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-5, EN 61000-4-6, EN61000-4-8, EN61000-4-11
- RoHS: All AG-Series components are EU RoHS compliant.
* All specifications and figures are subject to change without prior notice.